
Cart
13493-E72

CUBE-iT®Wall-Mount Floor-Supported Cabinet; Gen 3; 72"H x 27.3"W x 30"D (1830 mm x 693 mm x 760 mm); 40U; Square-Punched Rails; Solid Metal Door; Glacier White
| Height | 72" (1829 mm) 40U |
| Color | Glacier White |
| Door Style | Solid Metal Door |
| Depth | 30" (762 mm) |
Product Description
The CUBE-iT® Wall-Mount Floor-Supported Cabinet protects and secures up to 40U of equipment in areas where floor space is limited.
Key Features and Benefits
- Three-part, swing-out design allows access and service to the front and rear of equipment. The cabinet body is supported on the floor by an attached wheeled base.
- A single lock and key on the front door provides access to the entire cabinet
- Cabinet body includes two pairs of adjustable depth 19" EIA square-punched equipment mounting rails and Clik-Nut Hardware Kit
- Rear panel includes 1” (25.4 mm) and 3" (76 mm) knockouts, and can accept 3/4” (19 mm) and 2.5” (63.5 mm) conduit. Edge-protection grommets are included for the 3" (76 mm) knockouts
- Rear panel features fixing points for cable slack management and attachment points for accessory rack-mount brackets
- Optional low-decibel (31 dB), dual-fan kit provides quiet operation while cooling equipment
- Factory-prepped bonding feature provides convenience and reduces installation time
Product Information
Key Features of the CUBE-iT® Floor Supported Design
The CUBE-iT® cabinet delivers robust protection for up to 40U of equipment while occupying minimal floor space. Its wall‑mounted floor supported configuration makes it an ideal server cabinet in tight aisles or edge environments. Model 13493 combines a sleek Glacier White finish with solid metal construction for long‑term reliability. Three‑part swing‑out doors provide unobstructed access to both front and rear of the equipment, speeding service and maintenance. The cabinet rests on an integrated wheeled base that supports the frame directly on the floor, eliminating the need for separate floor mounts. This design keeps the footprint compact without compromising stability. Two pairs of adjustable 19‑inch square‑punched rails accommodate a variety of rack‑mount gear, and the included Clik‑Nut® hardware kit simplifies installation. Rear knockouts of 1‑inch and 3‑inch allow flexible conduit routing, while edge‑protection grommets safeguard cable entries. The depth‑adjustable rails ensure a secure fit for servers, switches, and storage modules. Customers can add the low‑decibel (31 dB) dual‑fan kit for quiet cooling in noise‑sensitive zones. A factory‑prepped bonding feature reduces installation time and enhances grounding compliance. All components are designed for rapid deployment using CPI's digital design tools. The CUBE-iT wall‑mounted floor supported cabinet aligns with CPI's commitment to rapid product customization and global availability. It supports demanding workloads such as AI and high‑performance computing while maintaining efficient airflow. Contact a CPI sales specialist to configure the ideal solution for your data center.