
Cart
13495-772

CUBE-iT®Wall-Mount Floor-Supported Cabinet; Gen 3; 72"H x 27.3"W x 24"D (1830 mm x 693 mm x 610 mm); 40U; Square-Punched Rails; Tempered Glass Door; Black
| Height | 72" (1829 mm) 40U |
| Color | Black |
| Door Style | Tempered Glass Door |
| Depth | 24" (610 mm) |
Product Description
The CUBE-iT® Wall-Mount Floor-Supported Cabinet protects and secures up to 40U of equipment in areas where floor space is limited.
Key Features and Benefits
- Three-part, swing-out design allows access and service to the front and rear of equipment. The cabinet body is supported on the floor by an attached wheeled base.
- A single lock and key on the front door provides access to the entire cabinet
- Cabinet body includes two pairs of adjustable depth 19" EIA square-punched equipment mounting rails and Clik-Nut Hardware Kit
- Rear panel includes 1” (25.4 mm) and 3" (76 mm) knockouts, and can accept 3/4” (19 mm) and 2.5” (63.5 mm) conduit. Edge-protection grommets are included for the 3" (76 mm) knockouts
- Rear panel features fixing points for cable slack management and attachment points for accessory rack-mount brackets
- Optional low-decibel (31 dB), dual-fan kit provides quiet operation while cooling equipment
- Factory-prepped bonding feature provides convenience and reduces installation time
Product Information
Key Features of the CUBE‑iT Floor‑Mount Cabinet
The CUBE-iT® wall‑mount floor‑supported cabinet, model 13495‑772, provides up to 40U of equipment capacity in a compact footprint. Its three‑part swing‑out design enables front‑ and rear‑access without removing the cabinet from the wall. This floor‑mount cabinet is ideal for environments where aisle space is at a premium. Square‑punched rails are pre‑installed with the Clik‑Nut® hardware kit, allowing rapid mounting of servers and networking gear. The tempered‑glass door offers visual monitoring while maintaining security. Optional low‑decibel dual‑fan kits keep components cool under heavy workloads. A single lock and key on the tempered‑glass door secures the entire enclosure, simplifying asset protection. Rear knockouts of 1″ and 3″ accommodate conduit and cable entry, with grommets included for the larger openings. Quick‑loc cubes and twin bases can be added to further organize equipment. The cabinet's rear panel includes fixed points for cable‑slack management and brackets for accessory racks, supporting tidy cabling in dense deployments. Integrated bonding features reduce installation time and improve grounding compliance. The design complies with industry standards for data‑center safety. Factory‑installed accessories such as power strips and cable management kits can be configured via the CPI Product Designer for a turnkey solution. Engineers can download CAD and BIM models to streamline planning and ensure accurate fit‑out. The CUBE-iT® floor‑mount cabinet delivers reliability and flexibility for modern data‑center and edge applications.