
Cart
13495-E60

CUBE-iT®Wall-Mount Floor-Supported Cabinet; Gen 3; 60"H x 27.3"W x 24"D (1520 mm x 693 mm x 610 mm); 33U; Square-Punched Rails; Tempered Glass Door; Glacier White
| Height | 60" (1524 mm) 33U |
| Color | Glacier White |
| Door Style | Tempered Glass Door |
| Depth | 24" (610 mm) |
Product Description
The CUBE-iT® Wall-Mount Floor-Supported Cabinet protects and secures up to 40U of equipment in areas where floor space is limited.
Key Features and Benefits
- Three-part, swing-out design allows access and service to the front and rear of equipment. The cabinet body is supported on the floor by an attached wheeled base.
- A single lock and key on the front door provides access to the entire cabinet
- Cabinet body includes two pairs of adjustable depth 19" EIA square-punched equipment mounting rails and Clik-Nut Hardware Kit
- Rear panel includes 1” (25.4 mm) and 3" (76 mm) knockouts, and can accept 3/4” (19 mm) and 2.5” (63.5 mm) conduit. Edge-protection grommets are included for the 3" (76 mm) knockouts
- Rear panel features fixing points for cable slack management and attachment points for accessory rack-mount brackets
- Optional low-decibel (31 dB), dual-fan kit provides quiet operation while cooling equipment
- Factory-prepped bonding feature provides convenience and reduces installation time
Product Information
Design Features and Configurable Options
The CUBE-iT® 13495‑E60 delivers a compact 60 in (1524 mm) high enclosure that maximizes floor space while supporting up to 33 U of equipment. Its swing‑frame design provides front‑ and rear‑access without removing the cabinet, simplifying service in tight aisles. The floor‑mounted, wheeled base ensures stability and mobility for rapid deployment. A tempered glass door in Glacier White offers visual monitoring and a sleek appearance without compromising security; a single lock controls access to the entire cabinet. Square‑punched rails with Clik‑Nut® hardware enable quick mounting of servers, networking gear, and accessories. Adjustable depth rails accommodate a range of equipment depths, ensuring flexibility across projects. The rear panel includes 1 in and 3 in knockouts and conduit entry points, allowing clean cable routing and integration with existing infrastructure. Edge‑protection grommets safeguard cables passing through larger knockouts, while built‑in slack‑management points keep wiring organized. Optional low‑decibel dual‑fan kits provide quiet cooling for high‑performance loads. Factory‑prepped bonding features reduce installation time and improve grounding reliability, essential for protecting sensitive electronics. The cabinet's robust steel construction meets industry standards for durability in data‑center, enterprise, and industrial settings. Its modular design supports future expansion or reconfiguration as capacity needs evolve. CUBE-iT® wall‑mount cabinets are backed by CPI's global support network, rapid customization options, and extensive CAD/BIM resources for seamless planning. Whether upgrading a colocation space or building a hyperscale edge facility, the 13495 model delivers the performance and flexibility demanded by today's AI and HPC workloads.