
Cart
13495-E72

CUBE-iT®Wall-Mount Floor-Supported Cabinet; Gen 3; 72"H x 27.3"W x 24"D (1830 mm x 693 mm x 610 mm); 40U; Square-Punched Rails; Tempered Glass Door; Glacier White
| Height | 72" (1829 mm) 40U |
| Color | Glacier White |
| Door Style | Tempered Glass Door |
| Depth | 24" (610 mm) |
Product Description
The CUBE-iT® Wall-Mount Floor-Supported Cabinet protects and secures up to 40U of equipment in areas where floor space is limited.
Key Features and Benefits
- Three-part, swing-out design allows access and service to the front and rear of equipment. The cabinet body is supported on the floor by an attached wheeled base.
- A single lock and key on the front door provides access to the entire cabinet
- Cabinet body includes two pairs of adjustable depth 19" EIA square-punched equipment mounting rails and Clik-Nut Hardware Kit
- Rear panel includes 1” (25.4 mm) and 3" (76 mm) knockouts, and can accept 3/4” (19 mm) and 2.5” (63.5 mm) conduit. Edge-protection grommets are included for the 3" (76 mm) knockouts
- Rear panel features fixing points for cable slack management and attachment points for accessory rack-mount brackets
- Optional low-decibel (31 dB), dual-fan kit provides quiet operation while cooling equipment
- Factory-prepped bonding feature provides convenience and reduces installation time
Product Information
Key Features of the CUBE-iT® Floor Cube Design
The CUBE-iT® wall‑mount cabinet delivers 40U of equipment capacity while occupying a minimal footprint. Its floor‑supported architecture functions as a floor cube, allowing deployment in tight aisles where traditional racks cannot fit. Engineers appreciate the combination of sturdy construction and compact dimensions for modern server cabinet installations. Mounted directly on the wall, the cabinet frees valuable floor space and creates a clear pathway for cabling and airflow. The attached wheeled base provides stable floor support and easy repositioning during data‑center re‑configurations. This design makes the unit an ideal choice for hyperscale and edge facilities that demand high density within limited square footage. A three‑part swing‑out frame grants front‑ and rear‑access without removing the entire enclosure, speeding service and reducing downtime. A single lock on the tempered‑glass door secures all 40U of hardware, while adjustable square‑punched rails accommodate a variety of equipment sizes. Cable‑management knockouts and conduit options further simplify installation and future upgrades. Optional low‑decibel dual‑fan kits provide quiet cooling for high‑performance servers, maintaining optimal temperatures without adding acoustic noise. The built‑in Clik‑Nut® hardware kit ensures rapid rail installation and reliable equipment mounting. Factory‑prepped bonding features reduce installation time and enhance grounding for safety‑critical environments. Whether deployed in a colocation hall, a multi‑tenant data center, or an AI research lab, the CUBE-iT® floor‑supported cabinet offers scalability, security, and ease of maintenance. Its Glacier White finish blends with modern data‑center aesthetics while the tempered glass door showcases equipment for quick visual inspection. Partnering with CPI guarantees access to global support, rapid customization, and a trusted solution for demanding server cabinet applications.