
Cart
13496-760

CUBE-iT®Wall-Mount Floor-Supported Cabinet; Gen 3; 60"H x 27.3"W x 30"D (1520 mm x 693 mm x 760 mm); 33U; Square-Punched Rails; Tempered Glass Door; Black
| Height | 60" (1524 mm) 33U |
| Color | Black |
| Door Style | Tempered Glass Door |
| Depth | 30" (762 mm) |
Product Description
The CUBE-iT® Wall-Mount Floor-Supported Cabinet protects and secures up to 40U of equipment in areas where floor space is limited.
Key Features and Benefits
- Three-part, swing-out design allows access and service to the front and rear of equipment. The cabinet body is supported on the floor by an attached wheeled base.
- A single lock and key on the front door provides access to the entire cabinet
- Cabinet body includes two pairs of adjustable depth 19" EIA square-punched equipment mounting rails and Clik-Nut Hardware Kit
- Rear panel includes 1” (25.4 mm) and 3" (76 mm) knockouts, and can accept 3/4” (19 mm) and 2.5” (63.5 mm) conduit. Edge-protection grommets are included for the 3" (76 mm) knockouts
- Rear panel features fixing points for cable slack management and attachment points for accessory rack-mount brackets
- Optional low-decibel (31 dB), dual-fan kit provides quiet operation while cooling equipment
- Factory-prepped bonding feature provides convenience and reduces installation time
Product Information
Key Features of the CUBE-iT® Cabinet
The CUBE-iT® cabinet delivers a compact, secure enclosure that protects high‑density equipment where floor space is at a premium. As a dedicated cube it cabinet, it combines a swing‑frame design with a sturdy wheeled base, enabling rapid access from both front and rear. This floor mounted cabinet is engineered for up to 40U of equipment, making it ideal for dense data‑center rows. A three‑part swing‑out frame provides unobstructed service while the tempered‑glass front door offers visual monitoring without compromising security. The cabinet includes two pairs of adjustable square‑punched rails and a Clik‑Nut® hardware kit, ensuring precise equipment mounting across a range of depths. A single lock secures the entire enclosure, simplifying key management for staff. The rear panel features 1″ and 3″ knockouts with conduit options, and built‑in cable‑slack management points keep wiring organized and protected. Edge‑protection grommets are supplied for larger knockouts, reducing wear on cables. An optional low‑decibel (31 dB) dual‑fan kit can be added to maintain quiet, efficient cooling in demanding environments. Factory‑prepped bonding hardware streamlines grounding installation, improving safety and reducing field time. The cabinet's modular accessories, such as rack‑mount brackets and cable‑management brackets, allow customization to specific layout requirements. This flexibility supports both traditional data‑center rooms and emerging edge deployments. Overall, the CUBE-iT® wall‑mount cabinet provides a reliable, space‑saving solution that enhances operational efficiency while maintaining rigorous security and thermal performance. Its floor mounted design maximizes usable floor area, helping organizations meet growth targets without costly facility expansions. By leveraging CPI's global expertise, customers receive a product that integrates seamlessly into any ICT infrastructure strategy.