
Cart
13496-772

CUBE-iT®Wall-Mount Floor-Supported Cabinet; Gen 3; 72"H x 27.3"W x 30"D (1830 mm x 693 mm x 760 mm); 40U; Square-Punched Rails; Tempered Glass Door; Black
| Height | 72" (1829 mm) 40U |
| Color | Black |
| Door Style | Tempered Glass Door |
| Depth | 30" (762 mm) |
Product Description
The CUBE-iT® Wall-Mount Floor-Supported Cabinet protects and secures up to 40U of equipment in areas where floor space is limited.
Key Features and Benefits
- Three-part, swing-out design allows access and service to the front and rear of equipment. The cabinet body is supported on the floor by an attached wheeled base.
- A single lock and key on the front door provides access to the entire cabinet
- Cabinet body includes two pairs of adjustable depth 19" EIA square-punched equipment mounting rails and Clik-Nut Hardware Kit
- Rear panel includes 1” (25.4 mm) and 3" (76 mm) knockouts, and can accept 3/4” (19 mm) and 2.5” (63.5 mm) conduit. Edge-protection grommets are included for the 3" (76 mm) knockouts
- Rear panel features fixing points for cable slack management and attachment points for accessory rack-mount brackets
- Optional low-decibel (31 dB), dual-fan kit provides quiet operation while cooling equipment
- Factory-prepped bonding feature provides convenience and reduces installation time
Product Information
CUBE-iT® Cabinet Features and Space-Saving Benefits
The CUBE-iT® wall-mounted floor supported cabinet, model 13496-772, provides secure storage for up to 40U of equipment in space-constrained environments. Its innovative design combines wall-mounting with floor support for enhanced stability in data centers, telecommunication rooms, and edge computing sites. This cabinet optimizes space utilization while protecting valuable network and server infrastructure.
A key advantage of the CUBE-iT® cabinet is its three-part swing-out design, allowing full access to front and rear equipment without disassembly. Security is streamlined with a single lock and key system for the entire enclosure. The cabinet includes adjustable depth 19-inch EIA square-punched rails and a Clik-Nut® hardware kit for flexible and secure mounting.
The rear panel features 1-inch and 3-inch knockouts with edge-protection grommets, facilitating clean cable management and conduit integration. An optional low-decibel dual-fan kit provides quiet cooling for sensitive electronics, maintaining optimal performance. Factory-prepped bonding points reduce installation time and ensure proper grounding for safety and compliance.
With dimensions of 72 inches high by 27.3 inches wide by 30 inches deep (1830 mm x 693 mm x 760 mm), this 40U cabinet maximizes vertical capacity while minimizing floor space. The black tempered glass door offers durability and a professional appearance, suitable for various environments. The floor-supported base with wheels enables easy mobility during installation and maintenance.
Engineered for high-density applications, the CUBE-iT® floor-supported cabinet supports AI, HPC, and industrial automation with reliable equipment protection. Chatsworth Products' global availability and rapid customization deliver tailored solutions for evolving infrastructure needs. This cabinet represents a smart investment for organizations seeking efficient, secure, and scalable enclosure systems.