Cart
Loading...
Loading... A1222-PP
Ceiling Enclosure for Patch Panels; 2' x 2' Ceiling Enclosure; provides a total of 5U with (3) brackets sized 2U - 1U - 2U; brackets mount on the door
MSRP $2,349.68
| Type | 2' x 2' Ceiling; Standard Cable Ports |
| Width | 24" (610 mm) |
| Depth | 12" (305 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 28" (71 cm) |
| Ship Length/Depth | 84" (2134 mm) |
| Ship Height | 15" (38 cm) |
| Shipping Weight | 38 LB (17.24 kg) |
