Cart
Loading...
Loading...
Cart
Loading...
Loading...

13812-003

Ceiling Enclosure for Wiring Blocks; 2' x 2' Ceiling Enclosure; Large Ports

MSRP $2,049.03
Type2' x 2' Ceiling; Large Cable Ports
Product Description

Secure a consolidation point using wiring blocks. Enclosures include removable equipment mounting plates that can be match drilled to accommodate a wide variety of wiring blocks.

Key Features and Benefits
  • A1222-LP has (1) mounting plate, size 13-3/4"W x 19-1/2" (349 mm x 495 mm) for (2) 300-pair 110D (without legs) style blocks or (1) 300-pair 110A (with legs) style blocks
  • 13812-003 provides larger cable openings for Cat 6a; one 3-1/4" x 14-3/4" (82.6 mm x 374.7 mm) and one 6-1/4" x 3-7/8" (158.8 mm x 174.6 mm)
  • A1024-LP has (1) mounting plate, 16"W x 22"L (406 mm x 559 mm) for (2) 300-pair 110A (with legs) style blocks
  • A1224-LP has (2) mounting plates, size 13-3/4"W x 19-1/2"L (349 mm x 495 mm) for (4) 300-pair 110D (without legs) style blocks or (2) 300-pair 110A (with legs) style blocks