Cart
Loading...
Loading... 10620-003
Clip J-Bolt 1/2-13; 4.5"L; Gold
MSRP $11.64
| Length |
| Depth | 4.5" (114.3 mm) |
| Country Of Origin | CN |
| Color | Gold Chem |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 30" (762 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 1 LB (0.45 kg) |