Cart
Loading...
Loading... 11305-000
J-Bolt Kit 5/16-18; 3.75"L; Gold
MSRP $16.45
| Depth | 3.8" (95 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Gold Chem |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 18" (457 mm) |
| Ship Height | 15" (38 cm) |
| Shipping Weight | 0.38 LB (0.17 kg) |