Cart
11431-005
J-Bolt 5/16-18; 3.75"L; Gold
| Type | 7/16 Opening |
| Nominal Size | 5/16-18 |
| Length |
Product Description
Used to bolt Cable Runway (1143 series only), auxiliary framing channels and/or bars together.
Key Features and Benefits
- Gold over zinc and black zinc plate finish
- Includes nut and split lock washer
- Commercial grade
Product Information
Design Tools
Reliable Fastening with Custom Bent J Bolts
CPI's J-Bolts with hook bolt round bend design provide secure fastening for auxiliary framing channels and cable runway systems. These round J bolts are engineered for durability and ease of installation in data center environments. The 11431-005 model features a 5/16-18 thread size and 3.75-inch length for versatile applications.
The gold over zinc and black zinc plate finish offers corrosion resistance, ensuring long-term reliability in demanding conditions. Each J-bolt includes a nut and split lock washer for immediate use in commercial grade installations. This hook bolt design facilitates quick attachment and stability in cable management setups.
Using these framing bolts enhances the structural integrity of auxiliary framing supports in various ICT infrastructure. The round bend hook j bolts allow for flexible positioning and secure holding power for cable pathway solutions. Custom bent J bolts can be tailored for specific project requirements, providing optimized fastening performance.
Ideal for data centers, enterprise networks, and industrial enclosures, these J-bolts support cable pathway systems efficiently. They are commonly used in conjunction with CPI's cable runway and auxiliary framing products for seamless integration. The robust construction meets the demands of high-density environments and seismic zones.
Chatsworth Products delivers high-quality fastening solutions with global availability and rapid customization options. Our framing bolts are part of a comprehensive range of cable management products designed for performance and reliability. Trust CPI for durable components that power and protect your growing investment in technology infrastructure.