Cart
10596-008
Cable Retaining Post; 8"H; Gold
| Height | 8" (200 mm) |
| Quantity | |
| Color | Gold Chem |
Product Description
Provides extra cable depth to existing 1-1/2" (38 mm) cable runway installation. Mounts onto Cable Runway side stringers.
Key Features and Benefits
Includes:
- (1) Post, bracket, and end cap
- (1) 1/4-20 x 1-1/4" hex cap screw, split lock washer and hex nut
- White kits have gold colored hardware
- Gray and black kits have black colored hardware
- End caps are black
Product Information
Key Features of the 10596-008 Retaining Post
The 10596-008 cable retaining post provides additional depth for a standard 1‑1/2" cable runway, allowing larger bundles to be routed cleanly. Constructed with a durable gold‑finished finish, the post measures 8" (200 mm) high and integrates seamlessly with existing side stringers. Installation requires only a single 1/4‑20 x 1‑1/4" hex cap screw, split lock washer, and hex nut, simplifying field work. Designed for both new installations and retrofit projects, the retaining post helps maintain organized cable pathways in high‑density data centers and enterprise networking environments. Its compact form factor occupies minimal floor space while securing cables against movement and vibration. The post's end cap, finished in black, adds a polished look and protects cable ends from abrasion. Compatibility with CPI's Cable Runway system ensures a uniform appearance across the entire cable management solution. The post's modular design allows multiple units to be positioned along the runway, creating consistent cable spacing and reducing strain on connectors. This flexibility supports future upgrades and scaling without extensive re‑work. Engineered for reliability, the post meets CPI's rigorous quality standards and is backed by a global network of authorized distributors. Technical support is available to assist with mounting configurations and to answer any installation questions. The product's documentation includes detailed drawings and a data sheet for quick reference. By adding the 10596 cable retaining post, installers achieve a tidy, professional cable layout that improves airflow and eases maintenance tasks. The solution aligns with CPI's commitment to durable, high‑performance infrastructure components, helping organizations protect their ICT investments for years to come.