Cart
10596-010
Cable Retaining Post; 10"H; Gold
| Height | 10" (250 mm) |
| Quantity | |
| Color | Gold Chem |
Product Description
Provides extra cable depth to existing 1-1/2" (38 mm) cable runway installation. Mounts onto Cable Runway side stringers.
Key Features and Benefits
Includes:
- (1) Post, bracket, and end cap
- (1) 1/4-20 x 1-1/4" hex cap screw, split lock washer and hex nut
- White kits have gold colored hardware
- Gray and black kits have black colored hardware
- End caps are black
Product Information
Post-010 Cable Retaining Post Features and Uses
The Cable Retaining Post part number 10596-010 provides extra cable depth for existing 1-1/2 inch cable runway installations. This post-010 accessory mounts securely onto side stringers, offering reliable cable retention and organization. It is ideal for managing cables in data centers and enterprise networks where bends and drops require added support.
Included hardware such as brackets, end caps, and fasteners simplifies the installation process for the 10596-010. The gold chem finish ensures corrosion resistance, enhancing durability in various environments. This cable retaining post helps prevent cable sagging and misalignment, maintaining optimal performance.
For drops 010 scenarios, the 10596-010 model delivers stability during vertical transitions in cable pathway systems. It holds cables firmly in place, reducing strain and potential damage. This is essential for maintaining signal integrity and extending infrastructure lifespan.
The 10596-010 is compatible with standard cable runway configurations, making it a versatile choice for diverse applications. Its design supports efficient cable routing and protection in both new and retrofit installations. Users benefit from improved cable management that meets industry standards.
By integrating the Cable Retaining Post 10596-010, you achieve a higher level of organization and reliability in your cable infrastructure. This post-010 solution from Chatsworth Products ensures long-term performance and ease of maintenance. Enhance your cable pathway system with this robust and efficient component.