Cart
10596-050
Cable Retaining Post; 10"H; 50 Pack; Gold
| Height | 10" (250 mm) |
| Quantity | |
| Color | Gold Chem |
Product Description
Provides extra cable depth to existing 1-1/2" (38 mm) cable runway installation. Mounts onto Cable Runway side stringers.
Key Features and Benefits
Includes:
- (1) Post, bracket, and end cap
- (1) 1/4-20 x 1-1/4" hex cap screw, split lock washer and hex nut
- White kits have gold colored hardware
- Gray and black kits have black colored hardware
- End caps are black
Product Information
Key Features and Benefits of Cable Retaining Posts
The Cable Retaining Post 10596-050 from Chatsworth Products is a specialized component designed to enhance cable runway systems by providing extra cable depth. It mounts securely onto the side stringers of standard 1-1/2 inch cable runway, ensuring stable support for various cable types. This accessory plays a crucial role in maintaining organized and efficient cable pathways within data center environments.
Key specifications include a height of 10 inches (250 mm), a gold chem finish for durability, and a pack of 50 units for large-scale deployments. The product comes complete with a post, bracket, end cap, and all necessary hardware including 1/4-20 x 1-1/4 inch hex cap screw, split lock washer, and hex nut. These features ensure easy installation and long-term reliability in various operating conditions, supporting robust cable management.
Implementing this cable retaining post significantly improves cable management by preventing cable sag, reducing strain, and minimizing the risk of entanglement. It helps maintain proper bend radius and airflow, which is essential for thermal management in high-density setups. As a result, facilities can achieve better performance, reduced downtime, and enhanced safety compliance with reliable cable pathway solutions.
Installation is designed for simplicity, with no special tools required, allowing for quick integration into existing cable runway infrastructures. The post's design ensures compatibility with Chatsworth Products' cable runway systems, providing a seamless upgrade path for enhanced cable organization. This ease of use makes it an ideal solution for both new installations and retrofits in evolving data centers and enterprise networks.
Widely used in data centers, edge computing sites, and industrial facilities, this cable pathway accessory supports the growing demands of modern ICT infrastructure. It facilitates scalable cable management strategies that adapt to increasing cable densities and technological advancements. Chatsworth Products offers this solution with the assurance of quality, global support, and customization options to meet specific project requirements for cable runway systems.