Cart
10596-056
Cable Retaining Post; 6"H; 50 Pack; Gold
| Height | 6" (150 mm) |
| Quantity | |
| Color | Gold Chem |
Product Description
Provides extra cable depth to existing 1-1/2" (38 mm) cable runway installation. Mounts onto Cable Runway side stringers.
Key Features and Benefits
Includes:
- (1) Post, bracket, and end cap
- (1) 1/4-20 x 1-1/4" hex cap screw, split lock washer and hex nut
- White kits have gold colored hardware
- Gray and black kits have black colored hardware
- End caps are black
Product Information
Key Features of the Cable Retaining Post
The Cable Retaining Post adds extra depth to a 1‑1/2‑inch (38 mm) Cable Runway, allowing cables to be routed with greater clearance. Each kit includes a post, bracket, end cap, and the necessary hardware for a secure attachment. This solution enhances overall cable management while maintaining a clean enclosure layout. Installation is performed by mounting the post onto the side stringers of the Cable Runway using a 1/4‑20 x 1‑1/4‑inch hex cap screw, split lock washer, and hex nut. The design accommodates both gold‑finished and black‑finished hardware to match existing color schemes. The end caps protect the cable bundle and simplify future modifications. By providing a dedicated cable support system, the post reduces strain on connectors and improves data center cable management reliability. The added depth supports high‑density deployments common in modern data center infrastructure. Operators benefit from reduced downtime and easier troubleshooting during maintenance. The Cable Retaining Post integrates seamlessly with the broader Cable Pathway product family, including auxiliary frames and other runway accessories. It functions as a versatile cable management hardware component that can be used in both new builds and retrofits. Compatibility with existing cable support systems ensures a consistent engineering approach across the facility. CPI offers rapid product customization and global availability for the Cable Retaining Post, ensuring that projects stay on schedule. Customers can obtain detailed specifications and a downloadable data sheet directly from the product page. For personalized guidance, contact a CPI sales specialist or authorized distributor today.