Cart
10596-058
Cable Retaining Post; 8"H; 50 Pack; Gold
| Height | 8" (200 mm) |
| Quantity | |
| Color | Gold Chem |
Product Description
Provides extra cable depth to existing 1-1/2" (38 mm) cable runway installation. Mounts onto Cable Runway side stringers.
Key Features and Benefits
Includes:
- (1) Post, bracket, and end cap
- (1) 1/4-20 x 1-1/4" hex cap screw, split lock washer and hex nut
- White kits have gold colored hardware
- Gray and black kits have black colored hardware
- End caps are black
Product Information
Features and Benefits of Cable Retaining Posts
The Cable Retaining Post 10596-058 provides additional cable depth for existing 1-1/2 inch (38 mm) cable runway installations, mounting securely onto side stringers. This essential accessory maintains organized and efficient cable pathways in data centers and enterprise networks. It ensures stable support for various cable types, enhancing overall infrastructure reliability.
By adding 8 inches (200 mm) of height to cable runway systems, the retaining post prevents cable sagging and reduces stress on connections. This improvement in cable management keeps cables neatly aligned and accessible for routine maintenance or upgrades. Proper use also contributes to better airflow and thermal performance within enclosed environments.
Cable retaining posts play a vital role in comprehensive cable management strategies, particularly in high-density setups like AI and hyperscale data centers. They help manage cable bend radii and prevent damage during installation, movement, or expansion. This proactive approach minimizes downtime and supports seamless operations.
In cable pathway designs, retaining posts ensure cables remain securely in place, reducing the risk of dislodgement or interference with other components. Their compatibility with various cable runway configurations makes them versatile for different infrastructure needs. The gold chem finish offers durability and corrosion resistance for long-term performance.
Chatsworth Products delivers this cable retaining post as part of its commitment to quality and innovation in infrastructure solutions. With decades of experience, CPI provides reliable products that power and protect technology investments in demanding applications. Choose CPI for engineered solutions that optimize cable pathway and management systems.