Cart
10596-106
Cable Retaining Post; 6"H; Gray
| Height | 6" (150 mm) |
| Quantity | |
| Color | Gray |
Product Description
Provides extra cable depth to existing 1-1/2" (38 mm) cable runway installation. Mounts onto Cable Runway side stringers.
Key Features and Benefits
Includes:
- (1) Post, bracket, and end cap
- (1) 1/4-20 x 1-1/4" hex cap screw, split lock washer and hex nut
- White kits have gold colored hardware
- Gray and black kits have black colored hardware
- End caps are black
Product Information
Benefits of Cable Retaining Posts for Infrastructure
The Cable Retaining Post 10596-106 provides essential additional cable depth for existing 1-1/2 inch (38 mm) cable runway installations. This component mounts securely onto cable runway side stringers, ensuring organized and protected cable pathways. It is ideal for data centers and enterprise networking environments where cable management is critical.
Key features of the 10596 model include a 6-inch (150 mm) height that significantly increases cable capacity within runway systems. The product comes complete with a post, bracket, end cap, and all necessary hardware, including 1/4-20 x 1-1/4 inch hex cap screws, split lock washers, and hex nuts. Available in gray with black hardware, it offers durability and seamless integration into various setups.
Benefits of using this retaining cable post include improved cable organization, reduced risk of damage from sagging or bending, and enhanced airflow management in confined spaces. By maintaining cable integrity, it supports reliable performance and simplifies maintenance routines. This makes the post 106 an efficient solution for optimizing infrastructure longevity and efficiency.
Specifications for the 10596-106 highlight its robust construction and compliance with industry standards for cable pathway accessories. The post measures 6 inches high (150 mm) and is designed for easy installation without specialized tools. Its compatibility with standard cable runway systems ensures quick deployment in diverse applications, from hyperscale data centers to industrial enclosures.
Installation of the cable retaining post is straightforward, with included hardware facilitating rapid assembly and secure mounting. This allows for flexible use in scenarios requiring extra cable depth, such as in AI facilities or telecommunications rooms. Proper utilization of posts like the 10596 ensures safe, efficient cable management that meets modern infrastructure demands.