Cart
10596-110
Cable Retaining Post; 10"H; Gray
| Height | 10" (250 mm) |
| Quantity | |
| Color | Gray |
Product Description
Provides extra cable depth to existing 1-1/2" (38 mm) cable runway installation. Mounts onto Cable Runway side stringers.
Key Features and Benefits
Includes:
- (1) Post, bracket, and end cap
- (1) 1/4-20 x 1-1/4" hex cap screw, split lock washer and hex nut
- White kits have gold colored hardware
- Gray and black kits have black colored hardware
- End caps are black
Product Information
Installing the 105 + 110 Cable Retaining Post
The 105+110 Cable Retaining Post provides additional cable depth for a standard 1½" (38 mm) runway, improving organization and airflow. Its 10" (254 mm) height creates a dedicated channel that keeps bundles secure and reduces strain on connectors. This solution is ideal for high‑density data‑center environments where space efficiency is critical. Designed with a sturdy gray finish, the post matches the aesthetic of most CPI enclosures while offering corrosion‑resistant protection. The included hardware--post, bracket, end cap, and fasteners--ensures a fast, tool‑free installation. Users benefit from the ability to add depth without modifying existing runway structures. Installation begins by aligning the post with the runway side stringer and securing it with the supplied 1/4‑20 hex cap screw. After the bracket is tightened, the end cap is placed to seal the channel and prevent cable movement. The process requires only basic hand tools and can be completed in minutes, minimizing downtime. The 10596 model integrates seamlessly with all CPI cable runway series, making it a universal upgrade for both new and legacy systems. Because it mounts directly onto the side stringers, no additional supports or modifications are necessary. This compatibility ensures that the post can be deployed across a wide range of cabinet and enclosure configurations. CPI backs the Cable Retaining Post with comprehensive technical support and documentation, including downloadable data sheets and installation guides. The product is available through authorized distributors worldwide, guaranteeing rapid delivery and local service. Customers can rely on CPI's expertise to customize solutions that meet the specific demands of their infrastructure projects.