Cart
10596-158
Cable Retaining Post; 8"H; 50 Pack; Gray
| Height | 8" (200 mm) |
| Quantity | |
| Color | Gray |
Product Description
Provides extra cable depth to existing 1-1/2" (38 mm) cable runway installation. Mounts onto Cable Runway side stringers.
Key Features and Benefits
Includes:
- (1) Post, bracket, and end cap
- (1) 1/4-20 x 1-1/4" hex cap screw, split lock washer and hex nut
- White kits have gold colored hardware
- Gray and black kits have black colored hardware
- End caps are black
Product Information
Benefits and Applications of Cable Retaining Posts
The Cable Retaining Post 10596-158 is a vital accessory for robust cable management in data center environments. It provides extra cable depth to existing 1-1/2 inch (38 mm) cable runway installations, ensuring organized and secure cable pathways. This component mounts directly onto cable runway side stringers, enhancing overall infrastructure reliability and simplifying maintenance.
Effective cable routing is critical for minimizing downtime and supporting high-density applications like AI and liquid cooling. The Cable Retaining Post helps maintain proper cable bend radii and prevents overcrowding, which optimizes airflow and cooling efficiency. By integrating these posts, data center managers can achieve superior cable organization and reduce the risk of damage during operations.
As part of CPI's comprehensive cable pathway solutions, the Cable Retaining Post works seamlessly with other bends, drops, and dividers. It features a gray finish with black end caps and color-matched hardware for a cohesive installation. This design attention ensures compatibility with standard CPI cable runway systems, providing a professional and durable setup.
In modern data center infrastructure, reliable cable management solutions are essential for scalability and performance. The Cable Retaining Post supports cable organization in demanding environments, from enterprise networks to hyperscale facilities. CPI's decades of engineering expertise ensure these components meet rigorous standards for safety, seismic compliance, and long-term value.
Chatsworth Products delivers global availability and rapid customization for all cable management needs, backed by world-class customer service. The Cable Retaining Post 10596-158 is sold in packs of 50, ideal for large-scale deployments requiring consistent cable routing. Trust CPI's innovative solutions to power and protect your growing investment in information and communications technology.