Cart
10596-708
Cable Retaining Post; 8"H; Black
| Height | 8" (200 mm) |
| Quantity | |
| Color | Black |
Product Description
Provides extra cable depth to existing 1-1/2" (38 mm) cable runway installation. Mounts onto Cable Runway side stringers.
Key Features and Benefits
Includes:
- (1) Post, bracket, and end cap
- (1) 1/4-20 x 1-1/4" hex cap screw, split lock washer and hex nut
- White kits have gold colored hardware
- Gray and black kits have black colored hardware
- End caps are black
Product Information
Key Features of the Post‑708 Retaining Solution
The post‑708 cable retaining post provides an additional 8″ (200 mm) of cable depth, allowing tighter packing in 1½″ (38 mm) runway installations. Its robust black‑finished post, bracket, and end cap work together to secure cabling in high‑density environments. Installation requires only a single 1/4‑20 x 1‑1/4″ hex cap screw, split lock washer, and hex nut for a fast, reliable fit. Designed for both new builds and retrofits, the retaining post mounts directly to the side stringers of a cable runway, eliminating the need for custom fabrication. The included end cap protects cable ends from damage and maintains a clean appearance. All hardware is black‑coated to match the post, ensuring a uniform look throughout the enclosure. The post‑708 solution is compatible with CPI's broader Cable Runway product line, supporting seamless integration across data center, enterprise, and industrial applications. Its compact profile helps preserve valuable floor space while enhancing cable organization. This versatility makes it ideal for hyperscale, colocation, and edge data center deployments. Engineered with CPI's decades of expertise, the retaining post meets stringent quality standards and offers global availability through authorized distributors. Customers benefit from rapid product customization and responsive technical support throughout the project lifecycle. The design also aligns with CPI's commitment to sustainable, high‑performance infrastructure. By adding the post‑708 retaining post, system integrators can achieve cleaner cable runs, reduce strain on connectors, and improve overall system reliability. The product's simple installation and durable construction contribute to lower maintenance costs and longer service life. Choose the post‑708 for a trusted, efficient solution to cable management challenges.