Cart
10596-710
Cable Retaining Post; 10"H; Black
| Height | 10" (250 mm) |
| Quantity | |
| Color | Black |
Product Description
Provides extra cable depth to existing 1-1/2" (38 mm) cable runway installation. Mounts onto Cable Runway side stringers.
Key Features and Benefits
Includes:
- (1) Post, bracket, and end cap
- (1) 1/4-20 x 1-1/4" hex cap screw, split lock washer and hex nut
- White kits have gold colored hardware
- Gray and black kits have black colored hardware
- End caps are black
Product Information
Key Features and Benefits of Cable Retaining Posts
The Cable Retaining Post is a critical accessory for modern cable pathway systems, designed to provide additional depth and secure cable retention in data center environments. It mounts directly onto the side stringers of 1-1/2 inch cable runway, ensuring cables remain organized and protected from damage. This solution supports efficient cable management by preventing tangles and maintaining clear pathways for network infrastructure.
With a height of 10 inches (250 mm) and a durable black finish, the Cable Retaining Post model 10596-710 blends seamlessly into various settings while offering robust performance. The kit includes a post, bracket, end cap, and all necessary hardware for quick and straightforward installation, reducing deployment time. Its design complements other cable runway components, such as bends, drops, and dividers, for a cohesive cable pathway system.
In high-density applications, the Cable Retaining Post helps optimize airflow and reduce clutter, which is essential for maintaining thermal management in enterprise networks. By adding extra cable depth, it accommodates larger bundles and future expansions, enhancing scalability and flexibility. This organization minimizes the risk of cable strain and improves overall system reliability in demanding environments like data centers and telecom rooms.
Installation is simplified with the included hardware, allowing integrators to secure the post without specialized tools or extensive training. The Cable Retaining Post reinforces cable runway systems by providing dedicated points for cable retention, which is vital for compliance with industry standards and best practices. Its construction ensures long-term durability, making it a reliable choice for industrial, commercial, and hyperscale facilities.
Chatsworth Products delivers this Cable Retaining Post as part of a comprehensive cable management portfolio, backed by decades of experience in ICT infrastructure solutions. With global availability and rapid customization options, CPI ensures that customers receive tailored products to meet their specific cable pathway needs. Trust in CPI's commitment to quality and innovation for enhanced performance and organization in your cable runway installations.