Cart
10596-758
Cable Retaining Post; 8"H; 50 Pack; Black
| Height | 8" (200 mm) |
| Quantity | |
| Color | Black |
Product Description
Provides extra cable depth to existing 1-1/2" (38 mm) cable runway installation. Mounts onto Cable Runway side stringers.
Key Features and Benefits
Includes:
- (1) Post, bracket, and end cap
- (1) 1/4-20 x 1-1/4" hex cap screw, split lock washer and hex nut
- White kits have gold colored hardware
- Gray and black kits have black colored hardware
- End caps are black
Product Information
Key Benefits of the 10596-758 Retaining Post
The 10596-758 Cable Retaining Post is a robust Cable Retaining Post designed to increase the usable depth of a standard 1‑1/2" (38 mm) cable runway. It mounts directly to the side stringers, providing a secure anchor point for bundled cabling and reducing strain on connectors. This Cable Runway Accessory is ideal for data center environments where organized cabling improves airflow and serviceability. By adding an 8" (200 mm) height, the post creates a Cable Depth Extension that accommodates larger bundles or thicker cables without compromising the runway profile. The integrated bracket and end cap ensure consistent alignment and a tidy appearance. Engineers appreciate the added flexibility for high‑density deployments and future expansion. The kit includes a post, bracket, end cap, and a 1/4‑20 x 1‑1/4" hex cap screw with split lock washer and hex nut, all finished in black to match the runway. Installation requires only a few minutes and no specialized tools, accelerating deployment schedules. The design complies with industry standards for cable management and supports UL‑listed components. This Cable Retaining Post is compatible with all CPI Cable Runway series and integrates seamlessly with other accessories such as bends, drops, and dividers. Ordering the complete Cable Runway Accessory set ensures a uniform look and reliable performance across the enclosure. CPI's global distributor network provides rapid availability and expert support for implementation. Utilizing the 10596-758 enhances infrastructure organization, reduces cable stress, and helps maintain optimal airflow in high‑performance computing racks. As part of CPI's commitment to quality and customization, the post reflects decades of engineering expertise. Contact a CPI sales specialist to discuss how this solution fits your specific project requirements.