Cable Runway E-Bend; 9"W x 1.5"H x 24"L; Gray; Cable Capacity - 710
MSRP $214.50
Width
9" (230 mm)
Color
Gray
Product Description
Creates a gradual bend in horizontal cascading cable runs and a gradual sweep in horizontal planes of Cable Runway runs. Designed for cabling in conformance with the minimum bend radius requirements (typically 4 times the cable diameter). Made of lightweight 1-1/2" x 3/8" (39.1mm x 9.53 mm) tubular steel to fit a standard Cable Runway.
Key Features and Benefits
Made of lightweight 1-1/2” x 3/8” (38.1 mm x 9.53 mm) tubular steel
Cross members welded at approximately 23 degree increments
Outside/Inside is determined by welding cross members closer to cable side