Cart
12115-109
Cable Runway Movable Cross Member; 9"W; Gray
| Type | For Use With 9" (230 mm) Tray |
| Color | Gray |
Product Description
Permits the dropping of cables at any point between cross members of 9", 12" or 18"W (230 mm, 300 mm or 460 mm) Cable Runways. Combine with the recommended Cable Runway Radius Drop.
Key Features and Benefits
- Fits on standard cable runway only - 1-1/2" x 3/8" stringer (38.1 mm x 9.53 mm)
- Can be used as an attachment point for the Cable Runway Radius Drop
- Easy installation using provided hardware
Product Information
Optimizing Cable Runway Systems with Movable Cross Members
The Cable Runway Movable Cross Member is an essential cable runway accessory for flexible cable management. It functions as a movable cable runway cross member that permits cable drops at any point between standard cross members. This component enhances the adaptability and efficiency of cable runway systems in data center environments.
Benefits of using this movable cross member include improved cable organization and easy access for maintenance or upgrades. It serves as a versatile solution often referred to as a cable tray cross member for various installation scenarios. The design supports efficient cable routing and reduces clutter in high-density applications.
Installation is straightforward with the provided hardware, ensuring secure attachment to standard cable runway stringers. The Cable Runway Movable Cross Member fits 1-1/2 inch by 3/8 inch stringers, offering a reliable point for integrating cable runway radius drops. This ease of setup saves time and labor during deployment.
Compatibility with 9-inch, 12-inch, and 18-inch wide cable runways makes this cross member highly versatile for different configurations. It pairs seamlessly with other cable runway accessories to create a comprehensive cable pathway solution. Proper use ensures optimal performance and longevity of your infrastructure.
Incorporating Cable Runway Movable Cross Members future-proofs your network against evolving demands and increasing cable densities. They are key components in CPI's cable runway systems, supporting reliable cable management for critical applications. Chatsworth Products delivers durable and innovative solutions to meet the needs of modern data centers.