Cart
12115-112
Cable Runway Movable Cross Member; 12"W; Gray
| Type | For Use With 12" (300 mm) Tray |
| Color | Gray |
Product Description
Permits the dropping of cables at any point between cross members of 9", 12" or 18"W (230 mm, 300 mm or 460 mm) Cable Runways. Combine with the recommended Cable Runway Radius Drop.
Key Features and Benefits
- Fits on standard cable runway only - 1-1/2" x 3/8" stringer (38.1 mm x 9.53 mm)
- Can be used as an attachment point for the Cable Runway Radius Drop
- Easy installation using provided hardware
Product Information
Key Benefits of the Movable Cross Member
The Cable Runway Cross Member 112 provides a versatile attachment point for precise cable routing in data‑center enclosures. Designed as a Movable Cross Member, it lets installers drop cables at any location between standard cross members without re‑configuring the runway. This 112 member solution supports rapid changes in layout, reducing downtime during upgrades.
Installation requires only the supplied hardware, allowing the member to slide into the 1‑1/2" x 3/8" stringer on existing runways. Because it is a standard cable runway accessory, no additional modifications to the enclosure are needed. The quick‑release design ensures secure positioning while still permitting easy relocation when cable paths evolve.
The component is compatible with 9", 12", and 18" (230 mm, 300 mm, 460 mm) wide cable runways, making it suitable for a broad range of cabinet configurations. Its gray finish blends with typical enclosure aesthetics and does not affect airflow or thermal performance. The universal fit simplifies inventory management for integrators and system builders.
By enabling precise cable drops, the Movable Cross Member improves cable organization and minimizes strain on connectors. It also enhances accessibility for maintenance, allowing technicians to reach cables without disassembling surrounding hardware. This flexibility contributes to cleaner cable pathways and better overall system reliability.
CPI's online Product Designer can model the 112 Movable Cross Member within a virtual enclosure, helping engineers verify clearances before purchase. The accessory is available through authorized distributors worldwide, ensuring quick delivery and local support. Pair it with other CPI cable runway accessories for a fully integrated cable‑management solution.