Cart
12115-118
Cable Runway Movable Cross Member; 18"W; Gray
| Type | For Use With 18" (460 mm) Tray |
| Color | Gray |
Product Description
Permits the dropping of cables at any point between cross members of 9", 12" or 18"W (230 mm, 300 mm or 460 mm) Cable Runways. Combine with the recommended Cable Runway Radius Drop.
Key Features and Benefits
- Fits on standard cable runway only - 1-1/2" x 3/8" stringer (38.1 mm x 9.53 mm)
- Can be used as an attachment point for the Cable Runway Radius Drop
- Easy installation using provided hardware
Product Information
Installation and Benefits of Movable Cross Members
The Chatsworth Products 12115-118 movable cross member is designed for use with 18-inch wide cable runways, providing a versatile solution for managing cable drops in data center and enterprise networking environments. This component permits the installation of cables at any point between the standard cross members, offering significant flexibility compared to fixed configurations. By enabling precise cable placement, it helps reduce strain and improve the longevity of network infrastructure.
Compatible with standard cable runway stringers that measure 1-1/2 inches by 3/8 inches, the 12115-118 movable cross member ensures seamless integration with existing CPI cable management systems. It functions as a reliable attachment point for the Cable Runway Radius Drop, which guides cables smoothly around corners and prevents sharp bends that could damage conductors. Installation is simplified with the included hardware, allowing for quick deployment without the need for additional tools or components.
Utilizing movable cross members like the 12115-118 enhances the efficiency of cable runways by allowing dynamic adjustments to cable pathways as network requirements change. This adaptability is crucial for supporting high-density applications such as AI and HPC, where organized cable management is essential for optimal performance and cooling. The reduced cable clutter facilitated by these cross members also contributes to better airflow and thermal management within enclosures.
The installation process for the movable cross member is designed for ease of use, enabling IT professionals to make modifications quickly during maintenance or expansion projects. After positioning the cross member at the desired location along the runway, it can be securely fastened using the provided bolts and nuts, ensuring a stable connection. This straightforward approach minimizes installation time and reduces the potential for errors, leading to more reliable cable management outcomes.
CPI's 12115-118 movable cross member is part of a broader portfolio of cable pathway solutions that are trusted by industries worldwide for their durability and performance. With capabilities for rapid customization and global distribution, CPI supports a wide range of environments from hyperscale data centers to industrial automation sites. The company's commitment to quality and customer service ensures that each component, including this movable cross member, meets the highest standards for reliability and ease of use.