Cart
Loading...
Loading...
Cart
Loading...
Loading...

12115-712

Cable Runway Movable Cross Member; 12"W; Black

MSRP $85.74
TypeFor Use With 12" (300 mm) Tray
ColorBlack
Width12" (305 mm)
Depth1.3" (32 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth38" (965 mm)
Ship Height7" (18 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

Permits the dropping of cables at any point between cross members of 9", 12" or 18"W (230 mm, 300 mm or 460 mm) Cable Runways. Combine with the recommended Cable Runway Radius Drop.

Key Features and Benefits
  • Fits on standard cable runway only - 1-1/2" x 3/8" stringer (38.1 mm x 9.53 mm)
  • Can be used as an attachment point for the Cable Runway Radius Drop
  • Easy installation using provided hardware