Cart
12115-718
Cable Runway Movable Cross Member; 18"W; Black
| Type | For Use With 18" (460 mm) Tray |
| Color | Black |
Product Description
Permits the dropping of cables at any point between cross members of 9", 12" or 18"W (230 mm, 300 mm or 460 mm) Cable Runways. Combine with the recommended Cable Runway Radius Drop.
Key Features and Benefits
- Fits on standard cable runway only - 1-1/2" x 3/8" stringer (38.1 mm x 9.53 mm)
- Can be used as an attachment point for the Cable Runway Radius Drop
- Easy installation using provided hardware
Product Information
Key Features and Benefits of the 12115-718 Cross Member
The 12115-718 movable cross member provides versatile cable management by permitting cable drops at any point between standard cross members in cable runways. This component fits seamlessly on 18-inch wide cable runway systems, ensuring compatibility and reliable performance. Its design supports easy integration with Cable Runway Radius Drop accessories for optimized cable pathways.
Installation is straightforward using the provided hardware, reducing setup time and labor costs in data center environments. The movable cross member acts as a secure attachment point, enhancing cable organization and reducing strain on cables. This feature is crucial for maintaining efficient airflow and accessibility in high-density setups.
By allowing flexible cable routing, the 12115-718 helps prevent cable congestion and improves overall system reliability. It is ideal for use in enterprise data centers, telecom rooms, and industrial applications where cable management is critical. The black finish ensures a professional appearance that blends with existing infrastructure.
CPI's commitment to quality ensures that this cross member meets rigorous standards for durability and performance. As part of a comprehensive cable runway system, it supports future-ready infrastructure capable of handling evolving technology demands. This product reflects CPI's expertise in delivering solutions that power and protect ICT investments.
For optimal results, combine the 12115-718 with other CPI cable pathway components to create a fully integrated cable management system. This approach maximizes density, reduces cooling costs, and supports advanced applications like AI and high-performance computing. Trust CPI for global availability and rapid customization to meet your specific needs.