Cart
12115-E09
Cable Runway Movable Cross Member; 9"W; Glacier White
| Type | For Use With 9" (230 mm) Tray |
| Color | Glacier White |
Product Description
Permits the dropping of cables at any point between cross members of 9", 12" or 18"W (230 mm, 300 mm or 460 mm) Cable Runways. Combine with the recommended Cable Runway Radius Drop.
Key Features and Benefits
- Fits on standard cable runway only - 1-1/2" x 3/8" stringer (38.1 mm x 9.53 mm)
- Can be used as an attachment point for the Cable Runway Radius Drop
- Easy installation using provided hardware
Product Information
Key Features of the 12115-E09 Movable Cross Member
The 12115-E09 Cable Runway Movable Cross Member provides a reliable point for cable drops anywhere between standard cross members on 9", 12" or 18" runways. Its Glacier White finish blends with most enclosure interiors while maintaining the rugged durability expected of CPI accessories. This flexibility simplifies routing in dense data‑center or enterprise environments. Designed to fit the standard 1‑1/2" x 3/8" (38 mm x 9.5 mm) stringer, the component mounts securely without requiring custom fabrication. The universal dimensions ensure compatibility across the entire Cable Runway product line. Installation is straightforward using the hardware supplied in the kit. The movable cross member can serve as the attachment point for a Cable Runway Radius Drop, creating a clean, organized cable pathway. By positioning drops precisely where needed, it reduces excess cable length and minimizes airflow obstruction. This results in improved thermal performance and easier maintenance. Installation requires only a few fasteners, and the provided hardware aligns with CPI's standard mounting practices. No specialized tools are necessary, allowing technicians to complete the job quickly on‑site. The design emphasizes repeatable, error‑free assembly for rapid deployment. When used as part of a broader cable runway accessories strategy, the 12115‑E09 enhances overall cable management, freeing floor space and supporting higher equipment density. It reflects CPI's commitment to quality, global availability, and rapid customization. Customers benefit from a proven solution that integrates seamlessly with existing infrastructure.