Cart
Loading...
Loading...
Cart
Loading...
Loading...

10723-124

Cable Runway Radius Bend; 24"W x 12.5"H x 12.5"L; Gray; Cable Capacity - 1894

MSRP $201.43
Width24" (610 mm)
Orientation90 Degree Outside Bend
ColorGray
Product Description

Creates a gradual bend for cascading cable runs.

Key Features and Benefits
  • Made of lightweight 1-1/2” x 3/8” (38.1 mm x 9.53 mm) tubular steel
  • Three cross members welded at approximately 23" increments
  • Outside/Inside is determined by welding cross members closer to the side
  • Only gold radius bends are UL Classified