
Cart
12100-118

Cable Runway Radius Drop; Cross Member; 17"W; Gray
| Width | 17" (432 mm) |
| Color | Gray |
Product Description
Mounts to the cross member of CPI Cable Runway to help maintain proper Category 5e/6/6a or fiber bend radius.
Product Information
Key Benefits of the 12100-118 Radius Drop
The Cable Runway Radius Drop Cross Member is engineered to preserve the required bend radius for high‑performance data‑center cabling. By mounting on the cross member of a CPI Cable Runway, it secures Category 5e, Category 6, Category 6a or fiber pathways without compromising signal integrity. This solution is identified by the model number 12100-118 and referenced in technical documents as 12100/1.85. The unit provides a 17 in. (432 mm) wide support surface that aligns with standard runway dimensions. Its low‑profile design integrates seamlessly with drop‑118 configurations, delivering a consistent radius of 118 mm for both copper and fiber runs. The construction complies with industry bend‑radius standards, ensuring reliable performance in demanding environments. Installation requires only two fasteners, reducing labor time and simplifying field deployment. The cross‑member attachment maintains precise alignment, eliminating the need for additional spacers or adapters. Technicians benefit from the drop‑118 radius drop feature, which streamlines cable routing in tight spaces. All components are manufactured in CPI's U.S. facilities and undergo rigorous quality testing. The product meets UL listed criteria and is compatible with CPI's broader Cable Runway accessory ecosystem. Its durable gray finish resists corrosion, extending service life in both data‑center and industrial settings. Customers can access the full data sheet and installation instructions through the CPI product portal. Support engineers are available to assist with custom configurations and ensure optimal bend‑radius performance. The 12100‑118 radius drop cross member is stocked through CPI's global network of authorized distributors.