
Cart
12100-706

Cable Runway Radius Drop; Cross Member; 5"W; Black
| Width | 5" (127 mm) |
| Color | Black |
Product Description
Mounts to the cross member of CPI Cable Runway to help maintain proper Category 5e/6/6a or fiber bend radius.
Product Information
Key Benefits of the 12,100 Cable Runway Radius Drop
The 12100-706 Cable Runway Radius Drop Cross Member is designed to preserve the minimum bend radius required for high‑performance networking cables. By securing the drop at the correct curvature, it helps prevent signal loss in Cat5e, Cat6, Cat6a and fiber optic runs. This solution meets the stringent requirements identified in CPI's cable management guidelines, referenced as part number 706. Installation is straightforward thanks to the pre‑drilled mounting holes that align with the standard CPI Cable Runway cross members. The 5‑inch (127 mm) width provides ample surface area while remaining compact within dense rack environments. Technicians familiar with part (706) will recognize the consistent fit across CPI runway families. The cross member supports both copper and fiber pathways, ensuring that the 706. drop maintains the required radius for up to 300 mm fiber bends. Its black anodized finish reduces visual clutter and resists corrosion in demanding data‑center climates. Using the 12100‑706 accessory simplifies inventory management by consolidating part numbers. Constructed from high‑strength steel, the component delivers long‑term reliability even under heavy vibration or accidental impact. CPI's engineering standards guarantee that the material tolerances remain within +/-0.5 mm, preserving the exact geometry needed for consistent performance. The design complies with industry standards such as BICSI 002, reinforcing the value of the 12,100 specification. When deployed in hyperscale or multi‑tenant data centers, the radius drop cross member contributes to overall network uptime by eliminating cable stress points. Customers report reduced maintenance cycles and lower risk of unplanned outages when using the 12100‑706 part. Choosing this CPI accessory aligns with the company's commitment to rapid customization and global availability.