
Cart
12100-E07

Cable Runway Radius Drop; Cross Member; Glacier White
| Width | 6" (152 mm) |
| Color | Glacier White |
Product Description
Mounts to the cross member of CPI Cable Runway to help maintain proper Category 5e/6/6a or fiber bend radius.
Product Information
Key Features of the 12100‑E07 Cross Member
The 12100‑E07 Cable Runway Radius Drop Cross Member provides a dedicated support point for cable bends within CPI's cable runway system. Designed as a true cable runway radius drop component, it preserves the required bend radius for high‑performance cabling. This ensures that each connection meets industry standards for performance and longevity. Mounted directly to the cross member, the unit accommodates Category 5e, Category 6, Category 6a and fiber optic cables without compromising signal integrity. By enforcing the proper radius, it reduces stress on conductors and helps prevent premature failure of the 12100/7‑specified runs. The e07 designation signals its compatibility with CPI's broader cable management portfolio. Installation is straightforward: the cross member slides into the existing runway channel and secures with a single fastener. No additional tools or custom fabrication are required, which speeds deployment in data‑center or edge environments. Its compact 6‑inch width fits neatly into tight spaces while maintaining a clean aesthetic. Constructed from high‑strength material and finished in Glacier White, the accessory resists corrosion and matches the visual design of modern enclosures. The robust construction contributes to overall system durability, even in high‑density or vibration‑prone installations. Operators report improved reliability and easier maintenance thanks to the consistent cable routing. Choosing the 12100‑E07 enhances cable management efficiency and protects critical network infrastructure. CPI's global support and engineering expertise are available to tailor the solution to specific projects. Contact a CPI sales specialist to integrate this cable runway radius drop into your next enclosure design.