
Cart
12100-E10

Cable Runway Radius Drop; Cross Member; Glacier White
| Width | 9" (229 mm) |
| Color | Glacier White |
Product Description
Mounts to the cross member of CPI Cable Runway to help maintain proper Category 5e/6/6a or fiber bend radius.
Product Information
Key Features of the 12100‑E10 Cross Member
The 12100‑E10 Cable Runway Radius Drop Cross Member is engineered to support precise cable routing within CPI's Cable Runway system. Its Glacier White finish blends with modern data‑center aesthetics while providing a sturdy mounting point on the runway cross member. Designed for Category 5e, 6, 6a and fiber applications, the component safeguards cabling integrity. By maintaining the required bend radius, this accessory enables effective cable bend radius management, reducing stress on conductors and preserving signal quality. The 9‑inch (229 mm) width offers ample clearance for tight bends without compromising airflow. Installed directly onto the runway cross member, it secures drops and dividers in a repeatable configuration. The cross member's modular design allows rapid deployment and easy re‑configuration as network layouts evolve. Its precision‑drilled mounting holes align with standard CPI hardware, ensuring consistent installation across racks of any height. Compatibility with both copper and fiber pathways makes it a versatile choice for multi‑tenant and hyperscale environments. Constructed from high‑strength steel and coated in a UV‑stable Glacier White finish, the part resists corrosion and wear in demanding data‑center conditions. The integrated radius drop reduces the need for additional bend‑radius accessories, streamlining bill‑of‑materials and accelerating project timelines. Its 9‑inch width fits within a 19‑inch rack footprint without encroaching on equipment clearance. CPI's global network of authorized distributors provides rapid access to the 12100‑E10, backed by expert technical support and comprehensive documentation. Leveraging CPI's experience in cable management ensures reliable performance and future‑proof scalability. Contact a CPI sales specialist to confirm fit‑for‑purpose specifications for your enclosure design.