



Cart
12101-E01




Cable Runway Radius Drop; Stringer; 10.25"W; Glacier White
| Width | 10.3" (260 mm) |
| Color | Glacier White |
Product Description
Mounts to the side stringer of CPI Cable Runway to help maintain proper Category 5e/6/6a or fiber bend radius.
Product Information
Installation Guidance for e01 Stringer Variant
The 12101 cable runway drop stringer (e01) provides a secure mounting point for Category 5e/6/6a and fiber cables on the side stringer of a CPI Cable Runway. Its adjustable design preserves the specified bend radius, reducing signal loss and extending cable life in high‑density data center environments. Constructed from corrosion‑resistant material and finished in Glacier White, the unit blends durability with a clean aesthetic. Engineers who specify the 12101b variant benefit from the same structural integrity while gaining additional mounting holes for complex cable bundles. The 12101a model offers a compact footprint for tighter rack configurations without compromising load capacity. All three models share CPI's global availability and rapid product customization to meet project timelines. Installation requires only a standard wrench and the provided hardware, allowing field technicians to complete the fit‑up in minutes. The adjusted ep01 tolerance ensures that the stringer aligns precisely with the runway's curvature, eliminating the need for custom shims. Detailed wiring diagrams are included in the downloadable installation instructions to streamline commissioning. Technical specifications reference the lcs-121-01 reference design, confirming a maximum load of 15 lb (6.8 kg) per attachment point and a 10.3 in (260 mm) width compatibility. The product complies with UL® standards and has been tested for vibration resistance in Tier III data center applications. Its modular construction supports future upgrades, allowing additional drops to be added as network capacity expands. CPI's expert consultation services can verify that the 12101 stringer meets the exact bend‑radius requirements of your cabling architecture. With CPI's worldwide distributor network, replacement parts such as the 12101b accessory kit are readily available. Choosing this solution reinforces system reliability while aligning with CPI's commitment to quality, technical support, and scalable infrastructure.