



Cart
12101-E02




Cable Runway Radius Drop; Stringer; 7.75"W; Glacier White
| Width | 7.8" (197 mm) |
| Color | Glacier White |
Product Description
Mounts to the side stringer of CPI Cable Runway to help maintain proper Category 5e/6/6a or fiber bend radius.
Product Information
Key Benefits of the Adjustable Stringer Drop
The 12101-E02 Stringer Drop is engineered to support rigorous data center cable management standards while preserving the required bend radius for high‑performance cabling. Its adjustable design allows installers to maintain consistent cable bend radius management across diverse rack configurations. This ensures reliable transmission for both copper and fiber links. Designed for Category 5e, Category 6, Category 6a, and fiber optic applications, the drop maintains the optimal curvature needed for signal integrity. By controlling the cable bend radius, the accessory reduces attenuation and prolongs cable lifespan. The result is a cleaner infrastructure that meets stringent performance criteria. With a 7.8‑inch (197 mm) width and Glacier White finish, the stringer drop integrates smoothly into existing cable runway systems. The modular form factor makes it a versatile component of any cable management accessories portfolio. Installation requires only basic tools, accelerating deployment and minimizing downtime. When paired with other cable runway accessories, the adjustable drop provides a complete pathway solution that organizes cables and prevents stress points. Its secure attachment to the side stringer keeps cables routed neatly, improving airflow and simplifying future modifications. This synergy enhances overall rack density and serviceability. Beyond standard data center environments, the 12101-E02 is ideal for telecommunication room equipment and edge deployments where space is at a premium. Its robust construction supports high‑density cabling without compromising bend radius guidelines. Ultimately, it helps facilities achieve efficient, reliable, and scalable infrastructure.