
Cart
14308-002

Tool-less Pathway Dividers; 6"H (152mm); Black; 100 Pack
| Pack Of | 100 |
Product Description
CPI's patent-pending Tool-less Pathway Dividers divide cable runway into multiple pathways to organize cables by media type or destination - a solution that enables technicians to better manage moves, adds and changes. Hinged design opens up to wrap around cross members and features CPI's Click Secure Technology.
Key Features and Benefits
- Compatible with all styles of CPI Runway
- Manufactured from polycarbonate/acrylonitrile butadiene styrene (PC/ABS) material
- UL 94-V0 flammability rating for optimum impact and heat resistance
- Solid in packs of 10 and 100
- Finish: Black
Product Information
Enhancing Cable Management with Tool-less Dividers
The 14308-002 tool-less pathway divider streamlines cable organization in data center environments. It enables technicians to segregate cables by media type or destination within CPI Runway systems. This approach supports efficient moves, adds, and changes, reducing downtime and clutter. Featuring CPI's Click Secure Technology, the divider installs quickly without tools for rapid deployment. Made from durable PC/ABS material, it offers high impact resistance and a UL 94-V0 flammability rating. These properties ensure reliable performance in demanding conditions, such as those found in enterprise networks. Using pathway dividers like the 14308 model improves airflow and cable integrity across various applications. The tool-less design simplifies maintenance, allowing for adjustments without specialized equipment. Factory dividers contribute to a organized infrastructure, which is essential for AI and high-performance computing setups. Compatible with all CPI Runway styles, this divider features a hinged design that wraps securely around cross members. Available in black finish, it is sold in packs to suit different project scales. Implementing these dividers helps achieve a future-ready cable management system that adapts to evolving needs.