Cable Runway Bracket for Wireless Access Points






Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
14350-901 | White | $178.50 | |
14350-701 | Black | $178.50 |
Product Description
The Cable Runway Mounting Bracket for Wireless Access Points is designed to attach a wireless access point to the side of overhead cable runway providing an easy way to deploy access points within IT equipment rooms or overhead in open ceiling environments.
The bracket orients the access point in the preferred horizontal orientation, parallel to the floor, to optimize the area covered by the access points signal. The bracket is offset to the side and below the cable runway surface, to eliminate physical and signal interference with the cable runway. The bracket simply slips over the side stringer of the cable runway, locking in place with a thumbscrew. The bracket includes a range of attachment points and a T-bar that support most wireless access point mounting brackets.
Key Features and Benefits
- Fast Wireless Deployment – Extend wireless coverage into IT equipment rooms with simple deployment of wireless devices alongside existing cable runway pathways
- Optimize Wireless Coverage – Preferred orientation of the wireless device overhead and parallel to the floor. Easily adjust location of wireless device to optimize area coverage
- Quick Attachment - Attaches to the side of Cable Runway with a slip-on bracket and secures in place with a thumbscrew, no drilling or field fabrication
- Supports Most Wireless Devices - Integrated mounting hole pattern and included T-bar support attachment of most wireless devices
Technical Specifications
Bracket design will accommodate most APs up to 10.5” wide, but alignment may not be directly under the bracket in all instances. Mounting bracket is 8.4”D with attachment points located at 3.3”, 4.8”, 6.2” and 8.1” from the back edge. Recommend to offset AP so that it is under the bracket or offset forward so that the AP is not directly under the cable runway.