
Cart
14302-154

Cross Member Kit; Adjustable Cable Runway; 4" W (102 mm); Gray; 50 Pack
| Width | 4" (102 mm) |
| Pack Of | Pack of 50 |
| Color | Gray |
Product Description
Adjustable Cable Runway Cross Member Kit are accessory kits that allow sub-components to be inventoried in compact packages.
- Cross Member Kit - 10 Pack. Use with two Runway Stringers to create one length (stick) of runway
- Cross Member Kit - 50 Pack. Use with 10 Runway Stringers to create five sticks of runway
- Cross Members are aluminum
- Each Cross Member includes (2) M8 x 20, Taptite thread-forming hexalobular (TORX) screws for each Cross Member
Product Information
Key Benefits of the Adjustable Cross Member Kit
The Adjustable Cable Runway Cross Member Kit provides a modular solution for organizing cable pathways within ladder rack enclosures. Its design enables quick configuration of runway lengths, reducing installation time for data center and enterprise networking projects. Engineers appreciate the flexibility it offers when building scalable ladder rack systems. Constructed from durable aluminum, each cross member measures 4 inches (102 mm) in width and finishes in a neutral gray that blends with most rack interiors. The kit includes two M8 x 20 mm TORX‑type thread‑forming screws per member, ensuring a secure attachment without the need for additional hardware. This robust construction supports high‑density cable routing while maintaining structural integrity. The kit is available in both 10‑piece and 50‑piece configurations, allowing inventory to be stocked in compact packages that suit varying project scales. By grouping sub‑components together, the Adjustable Cable Runway Cross Member Kit simplifies logistics and minimizes on‑site handling. This approach aligns with CPI's commitment to efficient, organized deployment. Designed specifically for ladder rack cable runway applications, the kit integrates seamlessly with existing CPI cable management accessories. It enables technicians to create precise runway sticks by pairing cross members with runway stringers, delivering consistent spacing and alignment across the rack. The result is a tidy, organized pathway that improves airflow and eases future upgrades. Leveraging CPI's global expertise, the Adjustable Cable Runway Cross Member Kit reflects decades of experience in data‑center infrastructure. Customers benefit from a product that combines reliability, ease of use, and the scalability required for modern AI and high‑performance computing environments. Partnering with CPI ensures access to world‑class support and a trusted supply chain.