
Cart
14302-162

Cross Member Kit; Adjustable Cable Runway; 12" W (305 mm); Gray; 50 Pack
| Width | 12" (305 mm) |
| Pack Of | Pack of 50 |
| Color | Gray |
Product Description
Adjustable Cable Runway Cross Member Kit are accessory kits that allow sub-components to be inventoried in compact packages.
- Cross Member Kit - 10 Pack. Use with two Runway Stringers to create one length (stick) of runway
- Cross Member Kit - 50 Pack. Use with 10 Runway Stringers to create five sticks of runway
- Cross Members are aluminum
- Each Cross Member includes (2) M8 x 20, Taptite thread-forming hexalobular (TORX) screws for each Cross Member
Product Information
Key Features and Benefits of the Cross Member Kit
The Adjustable Cable Runway Cross Member Kit streamlines cable management in data center environments, providing reliable support for organized cable pathways. This kit allows flexible installation across various ladder rack configurations, ensuring optimal cable support and reducing clutter. Each cross member includes M8 x 20 Taptite thread-forming screws for secure attachment to runway stringers.
Engineered from durable aluminum, these cross members offer lightweight yet robust performance for long-term use in demanding settings. The adjustable design accommodates different widths, making it ideal for evolving data center infrastructure and high-density applications. With a gray finish, the kit blends seamlessly into professional environments while maintaining a clean appearance.
Integration with ladder rack cable management systems enhances overall organization and improves airflow in crowded data centers. This accessory kit supports efficient cable pathway systems by enabling easy customization of runway layouts for specific needs. It helps maintain accessibility and reduces installation time, contributing to smoother operations.
As part of CPI's cable runway accessories, this cross member kit simplifies inventory management with compact 50-pack packaging. The configuration enables the creation of multiple runway sticks when paired with runway stringers, supporting scalable projects. This approach reduces waste and improves project efficiency in enterprise networking environments.
For comprehensive data center cable management, combine this kit with other CPI solutions like cable runway and bonding hardware. The cross members contribute to a structured cable pathway that supports advanced applications like AI and high-performance computing. Trust CPI's decades of expertise in delivering reliable infrastructure components for global data centers.