
Cart
14302-712

Cross Member Kit; Adjustable Cable Runway; 12" W (305 mm); Black; 10 Pack
| Width | 12" (305 mm) |
| Pack Of | Pack of 10 |
| Color | Black |
Product Description
Adjustable Cable Runway Cross Member Kit are accessory kits that allow sub-components to be inventoried in compact packages.
- Cross Member Kit - 10 Pack. Use with two Runway Stringers to create one length (stick) of runway
- Cross Member Kit - 50 Pack. Use with 10 Runway Stringers to create five sticks of runway
- Cross Members are aluminum
- Each Cross Member includes (2) M8 x 20, Taptite thread-forming hexalobular (TORX) screws for each Cross Member
Product Information
Key Features of the Adjustable Cable Runway Cross Member Kit
The Adjustable Cable Runway Cross Member Kit (part number 14302-712) provides a versatile solution for organizing cables on ladder rack systems. Its design enables rapid assembly while maintaining a compact inventory footprint. Chatsworth Products (CPI) engineers each component for durability and ease of use. Each cross member is fabricated from lightweight aluminum, delivering strength without added weight. The kit includes two M8 x 20 TORX screws per member, ensuring secure attachment in the field. Packaged in ten‑unit bundles, the kit simplifies stocking and reduces handling time. The kit works with two runway stringers to create a single stick of runway, or with ten stringers for five sticks, offering flexibility for a range of deployment scenarios. Adjustable spacing allows technicians to customize cable pathways to suit specific equipment layouts. This adaptability supports both new builds and retrofits in data center environments. By consolidating cables onto a structured runway, the cross member kit helps maximize floor space and improve airflow management. It integrates seamlessly with other CPI Cable Management accessories, promoting a clean, organized infrastructure. Global availability and rapid customization ensure the solution meets the demands of hyperscale and enterprise facilities. Technical documentation, including data sheets and installation instructions, is available for download. Customers can also consult CPI's expert sales specialists for design assistance. The Adjustable Cable Runway Cross Member Kit delivers reliable performance for today's high‑density cable management challenges.