

















Cart
14300-112


















Adjustable Cable Runway; 1.5" H x 12" W x 119.5" L (38 mm x 305 mm x 3035 mm);Gray
| Width | 12" (305 mm) |
| Color | Gray |
Product Description
Adjustable Cable Runway is designed to provide a flexible point-to-point solution anywhere cables enter or exit the cable pathway.
Key Features and Benefits
- Features movable Cross Members for ultimate cable pathway customization
- Supports cable and fiber from floors, ceilings, walls and the tops of cabinets and racks
- Simplifies moves, adds and changes
- Supports tool-less accessories for quick and easy deployment
- UL Classified for suitability as an equipment grounding conductor only
- Complements other CPI Runway Systems
- Adapts to any data center or computer room
- Ships assembled or unassembled
- Bonded construction
Product Information
Key Features and Benefits of the Adjustable Cable Runway
The Adjustable Cable Runway model 14300 x 12 - Ladder 112 provides a compact 1.5" H x 12" W x 119.5" L (38 mm x 305 mm x 3035 mm) solution for precise cable routing in modern data centers. Its low‑profile design fits beneath raised floors, in ceiling spaces, or along rack edges while maintaining structural integrity and ease of access for service personnel. Engineers appreciate the ability to configure a point‑to‑point pathway that adapts to evolving infrastructure layouts and supports future scalability as equipment densities increase. Movable cross members enable the 14300 series to accommodate a wide range of cable bundles and fiber assemblies, delivering true flexibility for floor, wall, or rack installations across diverse environments. The runway is UL® listed as an equipment grounding conductor, ensuring compliance with rigorous safety standards while supporting rapid changes and moves in dynamic data‑center operations. Bonded construction adds durability and helps maintain consistent grounding performance throughout its service life, reducing maintenance overhead for facilities teams. The system incorporates tool‑less accessories that snap into place, reducing installation time and eliminating the need for specialized hardware or torque‑wrench adjustments. With the cwbpd-112 configuration, users can extend the runway length in 12‑inch increments to match exact pathway requirements, providing a modular expansion capability that aligns with phased deployment plans. This modular approach simplifies upgrades and minimizes downtime during reconfigurations, allowing IT staff to respond quickly to changing network topologies. The Adjustable Cable Runway seamlessly integrates with other CPI runway products, creating a unified cable management architecture that spans the entire facility and streamlines documentation. It ships either fully assembled for immediate deployment or unassembled for custom installation planning, giving project managers the flexibility to align delivery with construction schedules. CPI's design tools, including downloadable CAD and BIM files, empower planners to visualize the runway within detailed enclosure models and validate clearance requirements before physical installation. By standardizing cable pathways, the runway helps reduce floor clutter, improve airflow, and support higher equipment density in hyperscale and multitenant data centers seeking optimal thermal performance. Its gray finish blends with typical rack and enclosure colors, preserving aesthetic consistency while offering a neutral backdrop for cable identification. For further technical details, consult the product data sheet or contact a CPI sales specialist, who can provide guidance on configuration, compliance, and best‑practice installation techniques.