

















Cart
14300-706


















Adjustable Cable Runway; 1.5" H x 6" W x 119.5" L (38 mm x 152 mm x 3035 mm); Black
| Width | 6" (152 mm) |
| Color | Black |
Product Description
Adjustable Cable Runway is designed to provide a flexible point-to-point solution anywhere cables enter or exit the cable pathway.
Key Features and Benefits
- Features movable Cross Members for ultimate cable pathway customization
- Supports cable and fiber from floors, ceilings, walls and the tops of cabinets and racks
- Simplifies moves, adds and changes
- Supports tool-less accessories for quick and easy deployment
- UL Classified for suitability as an equipment grounding conductor only
- Complements other CPI Runway Systems
- Adapts to any data center or computer room
- Ships assembled or unassembled
- Bonded construction
Product Information
Key Benefits of the Adjustable Cable Runway
The 14300 Adjustable Cable Runway 14300-706 delivers a versatile, UL®‑classified pathway for data‑center and enterprise environments. In international catalogs the product is often listed as 14,300, reflecting the same specification set. Its 1.5‑inch height and 6‑inch width provide a compact footprint while supporting up to 119.5‑inch length for extensive cable runs. Movable cross members allow users to customize the runway spacing, enabling optimal routing of both copper and fiber cables from floors, ceilings, walls, or rack tops. The 706 designation indicates the extended length option series, offering flexibility for larger installations. The design supports tool‑less accessories, so adjustments can be made quickly without interrupting operations. The runway's bonded construction ensures reliable grounding, meeting UL® requirements for equipment grounding conductors only. Customers referencing the model as ¥14,300 in Asian markets will find identical performance and compliance. Its modular sections--ranging from X09R to X36R--provide incremental length options that grow with expanding infrastructure. Comprehensive CAD and BIM files are available for download, allowing planners to incorporate the runway into detailed 3‑D models and clash‑detection workflows. Product data sheets and installation instructions provide clear guidance for both assembled and unassembled configurations. These resources help design teams achieve accurate bill‑of‑materials and streamline project approvals. Chatsworth Products backs the Adjustable Cable Runway with global distributor support and rapid customization options to meet unique project requirements. Whether deploying in a hyperscale data center or a multi‑tenant environment, the 14300 series delivers consistent performance and scalability. Contact a CPI sales specialist to explore how this solution can improve cable organization and operational efficiency.