Cart
31472-E10
Alternate Space Runway; 10"; Glacier White
| Width | 10" (254 mm) |
| Color | Glacier White |
Product Description
A single 104.75"L (2660.7mm) space will transition a row of four 19" Racks (CPI Series 55053, 46353, 66353) and five 6"W (150 mm) Vertical Cabling Sections (CPI Series 11729).
Key Features and Benefits
- Runway cross-members are spaced to simplify horizontal to vertical alignment of Cross Member Radius Drops
- Eliminates additional hardware, time-consuming field fabrication, and complicated adjustments required with traditional products
Product Information
Design Tools
Streamlined Cable Runway Solutions for Enhanced Data Center Performance
The Alternate Space Cable Runway 31472-E10 provides a robust solution for data center cable management, ensuring organized and efficient routing of cables in high-density environments. This cable runway is designed to support critical data center infrastructure by simplifying horizontal to vertical alignment transitions. Its construction eliminates the need for additional hardware, reducing installation time and complexity.
By facilitating seamless vertical cabling integration, this product enhances cable pathway efficiency and supports optimal airflow management. The spaced cross-members allow for easy alignment with vertical cabling sections, minimizing field fabrication and adjustments. This design benefit is essential for maintaining reliable data center operations and reducing overall deployment costs.
Data center infrastructure relies on durable cable runway systems to protect and manage extensive network cabling. The Alternate Space Cable Runway 31472-E10 offers a reliable pathway that withstands the demands of modern data centers, including those supporting AI and high-performance computing. Its Glacier White finish complements various rack configurations, ensuring a professional appearance.
This cable runway solution directly contributes to improved data center cable management by providing a structured approach to cable organization. It supports racks and vertical cabling sections, enabling efficient transitions between horizontal and vertical pathways. The result is a cleaner, more manageable cable infrastructure that reduces clutter and enhances accessibility for maintenance.
Incorporating the Alternate Space Cable Runway into your data center setup ensures long-term reliability and scalability for evolving cable management needs. Its design aligns with industry standards for cable pathway systems, offering a future-ready solution that adapts to technological advancements. Trust CPI's expertise in delivering high-quality cable runway products that power and protect your IT investments.