Cart
11275-720
U.L. Classified Cable Runway; 20"W x 1.5"H x 9.71'L; Black; Cable Capacity - 1578
| Width | 20" (508 mm) |
| Runway Length | 9' 8-1/2" (2959 mm) |
| Color | Black |
Product Description
CPI's Cable Runway supports backbone and horizontal cables between the point of entry and exit into the telecommunications or equipment rooms, and cross-connects on racks or cabinets with other CPI Cable Runway Products. CPI UL Classified Cable Runway is classified by Underwriters Laboratories for sustainability (as an equipment grounding conductor only). The side stringers are 1 1/2' x 3/8' x .065' (38.1 mm x 9.53 mm x 1.65 mm) and the cross members are 1/2' x 1' x .065' (12.7 mm x 30 mm x 1.65 mm) welded at 9' (230 mm) intervals. Individually boxed to prevent scratching and damage.
Key Features and Benefits
- Color is Gold chem film over zinc plating or black chem
- Underwriters Laboratory Classified for suitability (as an equipment grounding conductor only)
- The overall length is 9’ 8-1/2”/116.5” (2959 mm) to comply with TELCO-Style standards
- Individually boxed to prevent scratching and damage
- Installation Best Practices include Runway Elevation Kit
Product Information
Design Tools
Key Installation Features and Benefits
The UL 1578 Cable Runway 11275‑720 provides a robust pathway for backbone and horizontal cables in data center environments. Classified by UL® for use as an equipment grounding conductor, the runway meets stringent safety standards while supporting up to 1,578 cables. Its black finish and precision‑welded construction protect cables from abrasion and damage. The runway measures 20 in (508 mm) in width and 9 ft 8‑½ in (2,959 mm) in length, delivering the clear span required for TELCO‑style installations. An Elevation 720p kit is available to raise the runway for optimal routing above floor obstacles and cable trays. The modular design allows easy integration with existing rack and cabinet systems. Grounding integrity is reinforced by the UL‑certified side stringers and cross members, ensuring reliable equipment protection. Through the Sales 720 program, customers receive expedited quotations and dedicated support for rapid project deployment. The runway's individual packaging prevents surface scratches during shipping and handling. Complete design documentation, including a spec sheet, Visio stencil, CAD files, and BIM models, is provided to streamline engineering workflows. Optional accessories such as elevation brackets and end caps further customize the installation to specific space constraints. CPI's online Product Designer tool simplifies configuration and ordering for this UL‑classified solution. Choosing the UL 1578 Cable Runway aligns with CPI's commitment to quality, global availability, and rapid product customization. The system enhances cable organization, reduces floor congestion, and supports future scalability in hyperscale and multi‑tenant data centers. Contact an authorized distributor to incorporate this runway into your next infrastructure project.