
Cart
10595-704

3" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 4" (100 mm) W Runway; Black
| Type | For Use With 4" (100 mm) Tray |
| Color | Black |
Product Description
Secures cable runway to the top of Standard and Universal equipment racks. J-Bolts hook under the mounting plate to secure the plate to the rack's top angle. Mounts either parallel or perpendicular. For proper attachment of 6"W (150 mm) Cable Runway, use top bars (13045 Series) rather than top angles on the rack.
Key Features and Benefits
- Various sizes accommodate our popular cable runway widths and rack depths
- Parallel or perpendicular mounting, simply turn the mounting plate
- Kit consist of:
- (1) mounting plate
- (4) J-Bolts, 5/16-18
- (4) hex nuts, 5/16-18
- (4) split lock washers, 5/16"
Product Information
Design Tools
Secure and Flexible Mounting Solutions
The 10595-704 Channel Rack to Runway Mounting Plate from Chatsworth Products provides a robust connection between cable runway and standard or universal equipment racks. This essential component ensures organized cable pathways in data center and telecommunication environments. Its design supports reliable performance in demanding applications.
This rack mount plate offers versatile installation with options for parallel or perpendicular mounting relative to the rack structure. Users can simply rotate the mounting plate to achieve the desired orientation for their cable management needs. The flexibility accommodates various rack depths and cable runway widths for customized setups.
Each complete kit includes one mounting plate, four J-Bolts, four hex nuts, and four split lock washers for straightforward assembly. The J-Bolts securely hook under the mounting plate and attach to the rack's top angle, ensuring a stable connection. This comprehensive hardware set simplifies installation and reduces the need for additional components.
The durable construction of this rack plate handles heavy cable loads and maintains integrity in high-density data centers. Made with a black finish, it resists corrosion and blends seamlessly with professional infrastructure setups. Its reliability makes it suitable for enterprise data centers, industrial settings, and edge computing environments.
For optimal performance with wider cable runway, use top bars instead of top angles on the rack for proper attachment. This mounting solution enhances cable pathway stability, reduces clutter, and improves airflow management. Chatsworth Products provides additional support products and design tools to complement this rack plate for complete system integration.