
Cart
10595-708

3" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 5 to 8" (130 mm to 200 mm) W Runway; Black
| Type | For Use With 5" to 8" (130 mm to 200 mm) Tray |
| Color | Black |
Product Description
Secures cable runway to the top of Standard and Universal equipment racks. J-Bolts hook under the mounting plate to secure the plate to the rack's top angle. Mounts either parallel or perpendicular. For proper attachment of 6"W (150 mm) Cable Runway, use top bars (13045 Series) rather than top angles on the rack.
Key Features and Benefits
- Various sizes accommodate our popular cable runway widths and rack depths
- Parallel or perpendicular mounting, simply turn the mounting plate
- Kit consist of:
- (1) mounting plate
- (4) J-Bolts, 5/16-18
- (4) hex nuts, 5/16-18
- (4) split lock washers, 5/16"
Product Information
Design Tools
Key Features and Installation Benefits
The 10595 708x3 Channel Rack-to-Runway Mounting Plate provides a robust attachment point for cable runways on standard and universal equipment racks. Designed for 5‑8 in. (130‑200 mm) tray depths, the plate supports a 3‑in. (80 mm) channel that aligns with CPI's cable runway series. Its low‑profile steel construction ensures long‑term durability in high‑density data center environments. Engineers can mount the plate either parallel or perpendicular to the rack, allowing flexible routing of power and data cables. The mounting kit includes four J‑Bolts, matching hex nuts and split lock washers, delivering a secure connection that resists vibration. Compatibility extends to all CPI channel racks, making the part an ideal upgrade for existing infrastructure. Installation begins by positioning the plate on the top angle of the rack and aligning the pre‑drilled holes with the selected mounting orientation. Insert the J‑Bolts through the plate, engage the hex nuts, and tighten with a standard 5/16‑18 wrench; the split lock washers lock the assembly in place. The process typically requires less than fifteen minutes, reducing labor costs and downtime. By securing the cable runway directly to the rack, the 10595 708x3 plate improves airflow management and reduces cable strain, contributing to lower cooling expenses. The solution supports rapid re‑configuration of cable pathways, a critical capability for AI and HPC deployments where equipment density constantly evolves. CPI's global support network offers engineering assistance to ensure optimal integration. Technical documentation, including data sheets, Visio stencils and CAD models, is available for download through the CPI product page. Customers may also access the CPI Product Designer tool to visualize the mounting plate within a complete enclosure design. For additional guidance, contact a CPI sales specialist or an authorized distributor.