Cart
Loading...
Loading... 10595-712
3" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 9 to 12" W (230 mm to 300 mm) W Runway; Black
MSRP $59.70
| Type | For Use With 9" to 12" (230 mm to 300 mm) Tray |
| Color | Black |
| Country Of Origin | CN |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 2 LB (0.91 kg) |
