Cart
Loading...
Loading...
Cart
Loading...
Loading...

10595-718

3" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 15 to 18" W (380 mm to 460 mm) W Runway; Black

MSRP $62.59
TypeFor Use With 15" to 18" (380 mm to 460 mm) Tray
ColorBlack
Product Description

Secures cable runway to the top of Standard and Universal equipment racks. J-Bolts hook under the mounting plate to secure the plate to the rack's top angle. Mounts either parallel or perpendicular. For proper attachment of 6"W (150 mm) Cable Runway, use top bars (13045 Series) rather than top angles on the rack.

Key Features and Benefits
  • Various sizes accommodate our popular cable runway widths and rack depths
  • Parallel or perpendicular mounting, simply turn the mounting plate
  • Kit consist of:
    • (1) mounting plate
    • (4) J-Bolts, 5/16-18
    • (4) hex nuts, 5/16-18
    • (4) split lock washers, 5/16"