Cart
Loading...
Loading... 10595-E12
3" (80 mm) Channel Rack-To-Runway Mounting Plate Using J-Bolts 9 to 12" W (230 mm to 300 mm) W Runway; Glacier White
MSRP $65.69
| Type | For Use With 9" to 12" (230 mm to 300 mm) Tray |
| Color | Glacier White |
| Country Of Origin | CN |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 5 LB (2.27 kg) |
